PSX1040FTM-3.3IN
10604578
MFG #: Rexnord
$0.00
/
- Series: TableTop 1040 Series Side-flexing Chain
- Chain Material: PSX
- Chain Material Description: Silver Platinum Series™ X
- Chain Pitch (in): 1 in
- Chain Strength (N): 1500 N
- Chain Strength (lb): 338 lb
- Chain Width (in): 3.3 in
- Chain Width (mm): 83.8 mm
- Curve Retention Type: Magnetic
- Flight Thickness (in): 0.34 in
- Flight Thickness (mm): 8.6 mm
- Surface Type: Solid Top
- Chain Number: 1040FTM
- Chain Pitch (mm): 25.4 mm
- Chain Width Measurement System: Imperial
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
PSX1040FTM 3.3 Inch Wide TableTop® Chain Molded in Silver Platinum Series™ X Material And Assembled With Stainless Steel Pins