OBS HP1050FGM-3.3IN NO REP
10139072
MFG #: Rexnord
$0.00
/
- Series: TableTop 1050 Series Side-flexing Chain
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 1 in
- Chain Strength (N): 1887 N
- Chain Strength (lb): 425 lb
- Chain Width (in): 3.3 in
- Chain Width (mm): 83.8 mm
- Curve Retention Type: Magnetic
- Flight Thickness (in): 0.34 in
- Flight Thickness (mm): 8.6 mm
- Surface Type: Flush Grid
- Chain Number: 1050 FGM
- Chain Pitch (mm): 25.4 mm
- Chain Width Measurement System: Imperial
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
HP1050 FGM 3.3 Inch Wide TableTop® Chain Molded in Brown High Performance Material And Assembled With Stainless Steel Pins