HP1055FTM-84MM

81425501 MFG #: Rexnord
$0.00 /
  • Series: TableTop 1055 Series Side-flexing Chain
  • Chain Material: HP
  • Chain Material Description: Brown High Performance
  • Chain Pitch (in): 1 in
  • Chain Strength (N): 1887 N
  • Chain Strength (lb): 425 lb
  • Chain Width (in): 3.31 in
  • Chain Width (mm): 84 mm
  • Curve Retention Type: Magnetflex
  • Surface Type: Solid Top
  • Chain Number: 1055 FTM
  • Chain Pitch (mm): 25.4 mm
  • Net Weight: 0.11
  • Rod/Pin Material: Stainless Steel
  • Straight or Side-Flex: Side-flexing
  • Weight unit: LB
HP1055 FTM 3.31 Inch Wide TableTop® Chain Molded in Brown High Performance Material And Assembled With Stainless Steel Pins
QTY