HP1673B2 S-HIPRO-6IN
10196349
MFG #: Rexnord
$0.00
/
- Series: TableTop 1673 Series Side-flexing Chain
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Base Chain Material: Steel
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 3463 N
- Chain Strength (lb): 780 lb
- Chain Width (in): 6 in
- Chain Width (mm): 152.4 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4 mm
- Surface Type: Solid Top
- Chain Number: 1673
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.29
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
HP1673B2 6 Inch Wide RubberTop SpiralTop Chain With Steel HIPRO Base Chain (Double Bearing) And Top Plates Molded In Brown High Performance Material