DUV1843TAB S-1.25IN
10144959
MFG #: Rexnord
$0.00
/
- Series: TableTop 1843 Series Side-flexing Chain
- Chain Material: DUV
- Chain Material Description: Acetal Ultraviolet Resistant (Black)
- Base Chain Material: Steel
- Chain Pitch (in): 1 in
- Chain Width (in): 1.25 in
- Chain Width (mm): 31.8 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.13 in
- Flight Thickness (mm): 3.2 mm
- Surface Type: Solid Top
- Chain Number: 1843TAB
- Chain Pitch (mm): 25.4 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.05
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
DUV1843TAB 1.25 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Black Ultraviolet Resistant Acetal Material