LF1843TAB V S-1.5IN E1-D5/16IN
10308832
MFG #: REX
$0.00
/
- Series: TableTop 1843 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1 in
- Chain Width (in): 1.5 in
- Chain Width (mm): 38.1 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.13 in
- Flight Thickness (mm): 3.2 mm
- Surface Type: Vacuum
- Chain Number: 1843TAB Vacuum
- Chain Pitch (mm): 25.4 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.05
- Straight or Side-Flex: Side-flexing
- Weight unit: LB