AS1863TAB S-2.25IN
10156544
MFG #: Rexnord
$0.00
/
- Series: TableTop 1863 Series Side-flexing Chain
- Chain Material: AS
- Chain Material Description: Black Anti-Static
- Base Chain Material: Steel
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 4440 N
- Chain Strength (lb): 1000 lb
- Chain Width (in): 2.25 in
- Chain Width (mm): 57.2 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4 mm
- Surface Type: Solid Top
- Chain Number: 1863TAB
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.17
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
AS1863TAB 2.25 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Black Anti-Static Material