LF1873TAB RT SS-XTR-7.5IN 1RT-T1P
10145728
MFG #: Rexnord
$0.00
/
- Series: TableTop 1873 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Base Chain Material: Stainless Steel Xtreme
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 3330 N
- Chain Strength (lb): 750 lb
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.27 in
- Flight Thickness (mm): 6.9 mm
- Surface Type: RubberTop®
- Chain Number: 1873TAB RubberTop®
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.24
- Number of SuperGrip/RubberTop Rows: 1 Row
- SG/RT Spacing (Pitches): Every Pitch
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
LF1873TAB 7.5 Inch Wide RubberTop TableTop Chain With Stainless Steel Xtreme Base Chain And Top Plates Molded In Tan Low Friction Material With a RubberTop Attachment Every Pitch