LF1873TAB SG SS-4.5IN 1D60-T8P
10145874
MFG #: Rexnord
$0.00
/
- Series: TableTop 1873 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Base Chain Material: Stainless Steel
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 3330 N
- Chain Strength (lb): 750 lb
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.24 in
- Flight Thickness (mm): 6.1 mm
- Surface Type: SuperGrip™
- Chain Number: 1873TAB SuperGrip™
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.16
- Number of SuperGrip/RubberTop Rows: 1 Row
- SG/RT Spacing (in): 12 in
- SG/RT Spacing (mm): 304.8 mm
- SG/RT Spacing (Pitches): Every 8th Pitch
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
LF1873TAB 4.5 Inch Wide SuperGrip TableTop Chain With Stainless Steel Base Chain And Top Plates Molded In Tan Low Friction Material With a 60 Shore-A SuperGrip Attachment Every 8th Pitch