SS1874TAB SS-2.25IN
10144829
MFG #: Rexnord
$0.00
/
- Series: TableTop 1874 Series Side-flexing Chain
- Chain Material: SS
- Chain Material Description: Stainless Steel
- Base Chain Material: Stainless Steel
- Chain Pitch (in): 1.5 in
- Chain Width (in): 2.25 in
- Chain Width (mm): 57.2 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.12 in
- Flight Thickness (mm): 3 mm
- Surface Type: Solid Top
- Chain Number: 1874TAB
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.24
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
SS1874 2.25 Inch Wide TableTop Chain With Stainless Steel Base Chain And Stainless Steel Top Plates