OBS 60M84XM HB
10201075
MFG #: Rexnord
$0.00
/
- Series: TableTop 8811 Series Side-flexing Chain
- Chain Material: 60 Series
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 6000 N
- Chain Strength (lb): 1351 lb
- Chain Width (in): 3.3 in
- Chain Width (mm): 83.8 mm
- Curve Retention Type: Magnetic
- Flight Thickness (in): 0.12 in
- Flight Thickness (mm): 3.1 mm
- Surface Type: Solid Top
- Chain Number: 60M
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Metric
- Net Weight: 0.10
- Rod/Pin Material: Extra Hard Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: KG
84mm 60M solid top TableTop chain with hardened stainless steel pins in High Speed Stainless Steel material.