OBS BC 63 SS USE 10727230
10137636
MFG #: Rexnord
$0.00
/
- Base Chain Material: Stainless Steel
- Chain Material: SS
- Chain Material Description: Stainless Steel
- Chain Pitch (in): 0.75 in
- Chain Pitch (mm): 19.05 mm
- Straight or Side-Flex: Side-flexing
- Surface Type: Base Chain
- Chain Number: 63 Base Chain
- Chain Width Measurement System: Imperial
- Net Weight: 0.06
- Series: TableTop 63 Base Series Chain
- Weight unit: LB
63 Stainless Steel Roller Base Chain. 0.75 Inch Chain Pitch. For Use On 963, 1873, & 1874 TableTop Chains