RC 63 AT_KRV J2 L25 160P
10701643
$0.00
/
- Chain Material: SS
- Chain Material Description: Stainless Steel
- Chain Pitch (in): 0.75 in
- Chain Pitch (mm): 19.05 mm
- Straight or Side-Flex: Side-flexing
- Surface Type: Base Chain
- Chain Number: 63 Base Chain
- Chain Width Measurement System: Imperial
- Net Weight: 1.42
- Weight unit: KG