RC 63 SS_KRV UKS 263P KRT
10705041
$0.00
/ EA
- Chain Material: SS
- Chain Material Description: Stainless Steel
- Chain Pitch (in): 0.75 in
- Chain Pitch (mm): 19.05 mm
- Straight or Side-Flex: Side-flexing
- Surface Type: Base Chain
- Chain Number: 63 Base Chain
- Chain Width Measurement System: Imperial
- Net Weight: 1.39
- Weight unit: KG