SSC8811X-M-3.25IN_XHB (66M31XM XHB)
10139430
MFG #: Rexnord
$0.00
/
- Series: TableTop 8811X Series Side-flexing Chain
- Chain Material: SSC
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 6000 N
- Chain Strength (lb): 1351 lb
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Curve Retention Type: Magnetic
- Flight Thickness (in): 0.12 in
- Flight Thickness (mm): 3.1 mm
- Surface Type: Solid Top
- Chain Number: 8811X M
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.22
- Rod/Pin Material: Extra Hard Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
8811 Series XHB 3.25 Inch Wide Magnetflex TableTop® Chain Made From High Speed Stainless Steel And Assembled With Extra Hard Stainless Steel Pins