SSC8811RT_TAB-7.5IN_XHB (66T72RM)
10375073
MFG #: Rexnord
$0.00
/
- Series: TableTop 8811RT Series Side-flexing Chain
- Chain Material: SSC
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 6000 N
- Chain Strength (lb): 1351 lb
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.12 in
- Flight Thickness (mm): 3.1 mm
- Surface Type: RubberTop®
- Chain Number: 8811TAB RT
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.21
- Number of SuperGrip/RubberTop Rows: Every Pitch
- Rod/Pin Material: Extra Hard Stainless Steel
- SG/RT Spacing (Pitches): Every Pitch
- Straight or Side-Flex: Side-flexing
- Weight unit: KG
8811 Series 7.5 Inch Wide RubberTop® TAB TableTop® Chain With A Hinge Width Of 42.2mm Made From High Speed Stainless Steel And Assembled With Extra Hard Stainless Steel Pins