HP7526-340MM
10028927
MFG #: Rexnord
$0.00
/
- Series: MatTop 7526 Series Side-flexing Chain
- Chain Pitch (in): 0.5 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Strength (N/m): 9002 Nm
- Chain Strength (lb/ft): 617 lb/ft
- Chain Width (in): 13.39 in
- Chain Width (mm): 340 mm
- Chain Width Measurement System: Metric
- Open Area (%): 39 %
- Chain Number: 7526
- Chain Pitch (mm): 12.7 mm
- Curve Chain Strength (lb): 617 lb
- Curve Chain Strength (N): 9002 N
- Curve Retention Type: Bevel
- Net Weight: 0.10
- Rod/Pin Material: GVK
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
HP7526 340mm Wide MatTop® Chain Molded in Brown High Performance Material And Assembled With GVK Pins