HCAS770T-3.25IN
10319316
MFG #: Rexnord
$0.00
/
- Series: TableTop 770 Series Side-flexing Chain
- Chain Material: HCAS
- Chain Material Description: High Capacity Anti-static (Black)
- Chain Pitch (in): 1 in
- Chain Strength (N): 1732 N
- Chain Strength (lb): 390 lb
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4 mm
- Surface Type: Solid Top
- Chain Number: 770TAB
- Chain Pitch (mm): 25.4 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.07
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
HCAS770TAB 3.25 Inch Wide TableTop® Chain Molded in High Capacity Anti-static Material And Assembled With Stainless Steel Pins