HP7956TAB-6IN MTW S
10146208
MFG #: Rexnord
$0.00
/
- Series: MatTop 7956 Series Side-flexing Chain
- Chain Pitch (in): 1.25 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Width (in): 6 in
- Chain Width (mm): 152.4 mm
- Chain Width Measurement System: Imperial
- Direction: S-Turn
- Open Area (%): 16 %
- Chain Number: 7956TAB
- Chain Pitch (mm): 31.75 mm
- Chain Strength (lb): 450 lb
- Chain Strength (N): 1998 N
- Curve Retention Type: TAB
- Net Weight: 0.21
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
HP7956TAB 6 Inch Wide Molded-To-Width MatTop® Chain With TAB Curve Retention For S-Turns With Stainless Steel Pins Molded in Brown High Performance Material