HP7956B/GT-24IN CCW/CW
10324640
MFG #: REX
$0.00
/
- Series: MatTop 7956 Series Side-flexing Chain
- Chain Pitch (in): 1.25 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Width (in): 24 in
- Chain Width (mm): 609.6 mm
- Chain Width Measurement System: Imperial
- Direction: Counterclockwise
- Chain Number: 7956B/GT
- Chain Pitch (mm): 31.75 mm
- Curve Retention Type: Bearing
- Net Weight: 0.47
- Straight or Side-Flex: Side-flexing
- Weight unit: LB