HP7956B-18IN_MTW_STURN_T2P
10324706
MFG #: Rexnord
$0.00
/
- Series: MatTop 7956 Series Side-flexing Chain
- Chain Pitch (in): 1.25 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Width (in): 18 in
- Chain Width (mm): 457.2 mm
- Chain Width Measurement System: Imperial
- Direction: S-Turn
- Open Area (%): 16 %
- Chain Number: 7956B
- Chain Pitch (mm): 31.75 mm
- Chain Strength (lb): 950 lb
- Chain Strength (N): 4218 N
- Curve Retention Type: Bearing
- Net Weight: 0.34
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
HP7956B 18 Inch Wide Molded-To-Width MatTop® Chain With Bearing Curve Retention (Every 2nd Pitch) For S-Turns With Polyester Pins Molded in Brown High Performance Material