BSM7956B/GT-12IN CCW/CW SS-BRGS
10713167
$0.00
/
- Series: MatTop 7956 Series Side-flexing Chain
- Chain Pitch (in): 1.25 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: BSM
- Chain Material Description: Black Cut Resistant
- Chain Width (in): 12 in
- Chain Width (mm): 304.8 mm
- Chain Width Measurement System: Imperial
- Direction: Counterclockwise
- Chain Number: 7956B/GT
- Chain Pitch (mm): 31.75 mm
- Curve Retention Type: Bearing
- Net Weight: 0.24
- Straight or Side-Flex: Side-flexing
- Weight unit: LB