HP7963ST-15IN_MTW
10324717
MFG #: Rexnord
$0.00
/
- Series: MatTop 7960 Series Side-flexing Chain
- Chain Pitch (in): 1.5 in
- Surface Type: Low Backline Pressure
- Belt Thickness (in): 0.75 in
- Belt Thickness (mm): 19.1 mm
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Width (in): 15 in
- Chain Width (mm): 381 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 16 %
- Chain Number: 7963ST
- Chain Pitch (mm): 38.1 mm
- Chain Strength (lb): 700 lb
- Chain Strength (N): 3108 N
- Curve Retention Type: ST
- Net Weight: 0.48
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
HP7963ST 15 Inch Wide Molded-To-Width MatTop® Chain With ST Curve Retention And Polyester Pins Molded in Brown High Performance Material