LF879M-3.25IN
10144175
MFG #: Rexnord
$0.00
/
- Series: TableTop 879 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 2100 N
- Chain Strength (lb): 473 lb
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Curve Retention Type: Magnetic
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Surface Type: Solid Top
- Chain Number: RHMDP
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
LF RHMDP (879M) 3.25 Inch Wide Magnetflex TableTop® Chain Molded In Tan Low Friction Material And Assembled With Stainless Steel Pins