OBS MR880B-4.5IN USE 10374137
10524786
MFG #: REX
$0.00
/
- Series: TableTop 880 Series Side-flexing Chain
- Chain Material: MR
- Chain Material Description: Black Melt Resistant
- Chain Pitch (in): 1.5 in
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Curve Retention Type: Bevel
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4 mm
- Surface Type: Solid Top
- Chain Number: 880B
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.08
- Straight or Side-Flex: Side-flexing
- Weight unit: LB