XLA880M-3.3IN
10144180
MFG #: MCC
$0.00
/
- Series: TableTop 880 Series Side-flexing Chain
- Chain Material: XLG
- Chain Material Description: Green Low Friction Acetal
- Chain Pitch (in): 1.5 in
- Chain Width (in): 3.31 in
- Chain Width (mm): 84 mm
- Curve Retention Type: Magnetic
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4 mm
- Surface Type: Solid Top
- Chain Number: RHMP
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Metric
- Straight or Side-Flex: Side-flexing