LF880T-4.5IN RT-T1P
10301143
MFG #: Rexnord
$0.00
/
- Series: TableTop 880 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 1887 N
- Chain Strength (lb): 425 lb
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.24 in
- Flight Thickness (mm): 6.1 mm
- Surface Type: RubberTop®
- Chain Number: 880TAB RubberTop®
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.13
- Number of SuperGrip/RubberTop Rows: 1 Row
- Rod/Pin Material: Stainless Steel
- SG/RT Spacing (Pitches): Every Pitch
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
LF880TAB RT RubberTop 4.5 Inch Wide TableTop® Chain Molded In Tan Low Friction Material And Assembled With Stainless Steel Pins And One High Friction 60 Shore A Hard Dome Every Pitch