HP880TAB RT-3.25IN 1SD60-T1P

81416101 MFG #: Rexnord
$0.00 /
  • Series: TableTop 880 Series Side-flexing Chain
  • Chain Material: HP
  • Chain Material Description: Brown High Performance
  • Chain Pitch (in): 1.5 in
  • Chain Strength (N): 1887 N
  • Chain Strength (lb): 425 lb
  • Chain Width (in): 3.25 in
  • Chain Width (mm): 82.6 mm
  • Curve Retention Type: TAB
  • Surface Type: RubberTop®
  • Chain Number: 880TAB RubberTop®
  • Chain Pitch (mm): 38.1 mm
  • Net Weight: 0.08
  • Number of SuperGrip/RubberTop Rows: 1 Row
  • Rod/Pin Material: Stainless Steel
  • SG/RT Spacing (Pitches): Every Pitch
  • Straight or Side-Flex: Side-flexing
  • Weight unit: LB
HP880TAB RT RubberTop 3.25 Inch Wide TableTop® Chain Molded In Brown High Performance Material And Assembled With Stainless Steel Pins And One High Friction 60 Shore A Hard Dome Every Pitch
QTY