HCAS880T-3.25IN TR
10464213
MFG #: REX
$0.00
/
- Series: TableTop 880 Series Side-flexing Chain
- Chain Material: HCAS
- Chain Material Description: High Capacity Anti-static (Black)
- Chain Pitch (in): 1.5 in
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4 mm
- Surface Type: Solid Top Tight Radius
- Chain Number: 880TAB
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.08
- Straight or Side-Flex: Side-flexing
- Weight unit: LB