SSC8811-TAB_BO-3.25IN
10375072
MFG #: Rexnord
$0.00
/
- Series: TableTop 8811 Series Side-flexing Chain
- Chain Material: SSC
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 4500 N
- Chain Strength (lb): 1014 lb
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.12 in
- Flight Thickness (mm): 3.1 mm
- Surface Type: Solid Top Tight Radius
- Chain Number: 8811TAB BO
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.11
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: KG
SSR8811TAB 3.25 Inch Wide TableTop® Chain With Tight Side-Flex Radius Made From High Speed Stainless Steel And Assembled With Stainless Steel Pins