S881TAB-3.25IN
10139423
MFG #: Rexnord
$0.00
/
- Series: TableTop 881 Series Side-flexing Chain
- Chain Material: S
- Chain Material Description: Carbon Steel
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 2775 N
- Chain Strength (lb): 625 lb
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.12 in
- Flight Thickness (mm): 3.1 mm
- Surface Type: Solid Top
- Chain Number: 881TAB
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.25
- Rod/Pin Material: Carbon Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
S881TAB 3.25 Inch Wide TableTop® Chain Made From Carbon Steel And Assembled With Carbon Steel Pins