XLA_HDFM LBP-10IN
10139140
MFG #: Rexnord
$0.00
/
- Series: TableTop 882 Series Side-flexing Chain
- Chain Material: XLA
- Chain Material Description: Internally Lubricated Polyacetal (Grey)
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 3830 N
- Chain Strength (lb): 863 lb
- Chain Width (in): 10 in
- Chain Width (mm): 254 mm
- Curve Retention Type: Magnetic
- Flight Thickness (in): 0.76 in
- Flight Thickness (mm): 19.3 mm
- Surface Type: Low Backline Pressure
- Chain Number: HDFM LBP
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.22
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: KG
XLA HDFM LBP (882M LBP) 10 Inch Wide Heavy Duty Low Backline Pressure TableTop® Chain Molded In Black Internally Lubricated Acetal Material And Assembled With Stainless Steel Pins