OBS HP882TAB SLBP-7.5IN (USE 10139143)

882-671781 MFG #: Rexnord
$0.00 /
  • Series: TableTop 882 Series Side-flexing Chain
  • Chain Material: HP
  • Chain Material Description: Brown High Performance
  • Chain Pitch (in): 1.5 in
  • Chain Strength (N): 2775 N
  • Chain Strength (lb): 625 lb
  • Chain Width (in): 7.5 in
  • Chain Width (mm): 190.5 mm
  • Curve Retention Type: TAB
  • Surface Type: Low Backline Pressure
  • Chain Number: 882TAB LBP
  • Chain Pitch (mm): 38.1 mm
  • Net Weight: 0.50
  • Rod/Pin Material: Stainless Steel
  • Straight or Side-Flex: Side-flexing
  • Weight unit: LB
HP882TAB LBP 7.5 Inch Wide Low Backline Pressure TableTop Chain Molded In Brown High Performance Material And Assembled With Stainless Steel Pins
QTY