LF882TAB LBP-3.75IN

LBP882TK3.75 MFG #: Rexnord
$0.00 /
  • Series: TableTop 882 Series Side-flexing Chain
  • Chain Material: LF
  • Chain Material Description: Tan Low Friction
  • Chain Pitch (in): 1.5 in
  • Chain Strength (N): 2775 N
  • Chain Strength (lb): 625 lb
  • Chain Width (in): 3.75 in
  • Chain Width (mm): 95.3 mm
  • Curve Retention Type: TAB
  • Surface Type: Low Backline Pressure
  • Chain Number: 882TAB LBP
  • Chain Pitch (mm): 38.1 mm
  • Net Weight: 0.30
  • Rod/Pin Material: Stainless Steel
  • Straight or Side-Flex: Side-flexing
  • Weight unit: LB
LF882TAB LBP 3.75 Inch Wide Low Backline Pressure TableTop® Chain Molded In Tan Low Friction Material And Assembled With Stainless Steel Pins
QTY