HP882T-4.5IN RT-T6P
10145025
MFG #: Rexnord
$0.00
/
- Series: TableTop 882 Series Side-flexing Chain
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 2775 N
- Chain Strength (lb): 625 lb
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.27 in
- Flight Thickness (mm): 6.8 mm
- Surface Type: SuperGrip™
- Chain Number: 882TAB SuperGrip™
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.19
- Number of SuperGrip/RubberTop Rows: 1 Row
- Rod/Pin Material: Stainless Steel
- SG/RT Spacing (in): 9 in
- SG/RT Spacing (mm): 228.6 mm
- SG/RT Spacing (Pitches): Every 6th Pitch
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
HP882TAB SG SuperGrip 4.5 Inch Wide TableTop® Chain Molded In Brown High Performance Material And Assembled With Stainless Steel Pins And One High Friction 60 Shore A Hard Dome Every 6th Pitch