LF882T-12IN RT-T2P
10447198
MFG #: REX
$0.00
/
- Series: TableTop 882 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1.5 in
- Chain Width (in): 12 in
- Chain Width (mm): 304.8 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.27 in
- Flight Thickness (mm): 6.8 mm
- Surface Type: SuperGrip™
- Chain Number: 882TAB SuperGrip™
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.27
- Straight or Side-Flex: Side-flexing
- Weight unit: KG