CR882T-7.5IN 316-PIN

10145070 MFG #: REX
$0.00 /
  • Series: TableTop 882 Series Side-flexing Chain
  • Chain Material: CR
  • Chain Material Description: Extreme Chemical Resistant (Grey)
  • Chain Pitch (in): 1.5 in
  • Chain Width (in): 7.5 in
  • Chain Width (mm): 190.5 mm
  • Curve Retention Type: TAB
  • Flight Thickness (in): 0.19 in
  • Flight Thickness (mm): 4.8 mm
  • Surface Type: Solid Top
  • Chain Number: 882TAB
  • Chain Pitch (mm): 38.1 mm
  • Chain Width Measurement System: Imperial
  • Net Weight: 0.20
  • Straight or Side-Flex: Side-flexing
  • Weight unit: LB
QTY