DUV882T-4.5IN
10199021
MFG #: Rexnord
$0.00
/
- Series: TableTop 882 Series Side-flexing Chain
- Chain Material: DUV
- Chain Material Description: Acetal Ultraviolet Resistant (Black)
- Chain Pitch (in): 1.5 in
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Surface Type: Solid Top
- Chain Number: 882TAB
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.17
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
DUV882TAB 4.5 Inch Wide TableTop Chain Molded In Black Ultraviolet Resistant Acetal Material And Assembled With Stainless Steel Pins