HCAS882T-7.5IN
10464377
MFG #: REX
$0.00
/
- Series: TableTop 882 Series Side-flexing Chain
- Chain Material: HCAS
- Chain Material Description: High Capacity Anti-static (Black)
- Chain Pitch (in): 1.5 in
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.19 in
- Flight Thickness (mm): 4.8 mm
- Surface Type: Solid Top
- Chain Number: 882TAB
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.21
- Straight or Side-Flex: Side-flexing
- Weight unit: LB