BWR882TAB-3.25IN

81403692 MFG #: Rexnord
$0.00 /
  • Series: TableTop 882 Series Side-flexing Chain
  • Chain Material: BWR
  • Chain Material Description: Black Wear Resistant
  • Chain Pitch (in): 1.5 in
  • Chain Strength (N): 3330 N
  • Chain Strength (lb): 750 lb
  • Chain Width (in): 3.25 in
  • Chain Width (mm): 82.6 mm
  • Curve Retention Type: TAB
  • Surface Type: Solid Top
  • Chain Number: 882TAB
  • Chain Pitch (mm): 38.1 mm
  • Net Weight: 0.15
  • Rod/Pin Material: Stainless Steel
  • Straight or Side-Flex: Side-flexing
  • Weight unit: LB
BWR882TAB 3.25 Inch Wide TableTop® Chain Molded in Black Wear Resistant Material And Assembled With Stainless Steel Pins
QTY