LF1843TAB GRIP S-1.5IN
10177555
MFG #: Rexnord
$0.00
/
- Series: TableTop 1843 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Base Chain Material: Steel
- Chain Pitch (in): 1 in
- Chain Width (in): 1.5 in
- Chain Width (mm): 38.1 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.13 in
- Flight Thickness (mm): 3.2 mm
- Gripper Style: None
- Surface Type: SideGrip™
- Chain Number: 1843TAB SideGrip™
- Chain Pitch (mm): 25.4 mm
- Chain Width Measurement System: Imperial
- Gripper Color: None
- Gripper Hardness: None
- Gripper Material: None
- Straight or Side-Flex: Side-flexing
LF1843TAB 1.5 Inch Wide SideGrip Chain With Steel Base Chain And Top Plates Molded In Tan Low Friction Material And Supplied Without Grippers