SS1874TAB GRIP S-3.625IN
10084598
MFG #: Rexnord
$0.00
/
- Series: TableTop 1874 Series Side-flexing Chain
- Chain Material: SS
- Chain Material Description: Stainless Steel
- Base Chain Material: Steel
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 4440 N
- Chain Strength (lb): 1000 lb
- Chain Width (in): 3.63 in
- Chain Width (mm): 92.1 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.12 in
- Flight Thickness (mm): 3 mm
- Gripper Style: None
- Surface Type: SideGrip™
- Chain Number: 1874TAB SideGrip™
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Gripper Color: None
- Gripper Hardness: None
- Gripper Material: None
- Net Weight: 0.44
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
1874TAB 3.625 Inch Wide SideGrip™ Chain With Steel Base Chain and Stainless Steel Top Plates Supplied Without Grippers