SSA881TAB_GRIP-3.63IN

765.34.31 MFG #: Rexnord
$0.00 /
  • Series: TableTop 881 Series Side-flexing Chain
  • Chain Material: Austenitic Stainless Steel
  • Chain Material Description: Austenitic Stainless Steel
  • Chain Pitch (in): 1.5 in
  • Chain Strength (N): 2775 N
  • Chain Strength (lb): 625 lb
  • Chain Width (in): 3.63 in
  • Chain Width (mm): 92.1 mm
  • Curve Retention Type: TAB
  • Gripper Style: No Grippers
  • Surface Type: SideGrip™
  • Chain Number: 881TAB G
  • Chain Pitch (mm): 38.1 mm
  • Net Weight: 0.31
  • Rod/Pin Material: Stainless Steel
  • Straight or Side-Flex: Side-flexing
  • Weight unit: LB
SS881TAB 3.625 Inch Wide SideGrip Chain With A Hinge Width Of 42.3mm Made From Austenitic Stainless Steel And Supplied Without Grippers
QTY