LF882TAB GRIP-3.75IN D NEO BK 40SH

LF882-GD MFG #: Rexnord
$0.00 /
  • Series: TableTop 882 Series Side-flexing Chain
  • Chain Material: LF
  • Chain Material Description: Tan Low Friction
  • Chain Pitch (in): 1.5 in
  • Chain Strength (N): 2775 N
  • Chain Strength (lb): 625 lb
  • Chain Width (in): 3.75 in
  • Chain Width (mm): 95.3 mm
  • Curve Retention Type: TAB
  • Gripper Style: D
  • Surface Type: SideGrip™
  • Chain Number: 882TAB G
  • Chain Pitch (mm): 38.1 mm
  • Gripper Color: Black
  • Gripper Hardness: 40 Shore A
  • Gripper Material: Neoprene
  • Net Weight: 0.32
  • Rod/Pin Material: Stainless Steel
  • Straight or Side-Flex: Side-flexing
  • Weight unit: LB
LF882TAB G 3.75 Inch Wide TableTop® Gripper Chain Molded In Tan Low Friction Material And Assembled With Stainless Steel Pins And Black D-Style Neoprene Grippers With 40 Shore A Hardness
QTY