GRIP 1J EPDM WH 50 3.35IN
10402508
MFG #: REX
$0.00
/
- Series: TableTop 1873 Series Side-flexing Chain
- Chain Material: EPDM
- Chain Material Description: EPDM
- Chain Pitch (in): 1.5 in
- Chain Width (in): 3.35 in
- Chain Width (mm): 85.1 mm
- Curve Retention Type: TAB
- Surface Type: SideGrip™
- Chain Number: Gripper 1873
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Height: 24.00
- Length: 48.00
- Net Weight: 0.13
- Straight or Side-Flex: Side-flexing
- Unit of Dimension: IN
- Weight unit: LB
- Width: 48.00