XLG1000FFT-85MM_PT-2P

10147975 MFG #: MCC
$0.00 /
  • Chain Material: XLG
  • Chain Material Description: Green Low Friction Acetal
  • Chain Pitch (in): 1 in
  • Chain Pitch (mm): 25.4 mm
  • Chain Width (in): 3.35 in
  • Chain Width (mm): 85 mm
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
  • Belt Thickness (in): 0.34 in
  • Belt Thickness (mm): 8.7 mm
  • Chain Number: 1000FFT
  • Chain Width Measurement System: Metric
  • Net Weight: 0.11
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 1000 Series Chain
  • Weight unit: LB
QTY