XLG1000FFTP-170MM PT
10147976
MFG #: MCC
$0.00
/
- Chain Material: XLG
- Chain Material Description: Green Low Friction Acetal
- Chain Pitch (in): 1 in
- Chain Pitch (mm): 25.4 mm
- Chain Width (in): 6.69 in
- Chain Width (mm): 170 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.7 mm
- Chain Number: 1000FFTP
- Chain Width Measurement System: Metric
- Net Weight: 0.13
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 1000 Series Chain
- Weight unit: LB