PSX1001FG-84MM_MTW_PT

10522830 MFG #: Rexnord
$0.00 / FT
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 1000 Series Chain
  • Chain Pitch (in): 1 in
  • Surface Type: Flush Grid
  • Chain Material: PSX
  • Chain Material Description: Silver Platinum Series™ X
  • Chain Width (in): 3.31 in
  • Chain Width (mm): 84 mm
  • Open Area (%): 25 %
  • Positrack: True
  • Positrack Location: Center
  • Chain Number: 1001FG
  • Chain Pitch (mm): 25.4 mm
  • Chain Strength (lb): 337 lb
  • Chain Strength (N): 1500 N
  • Number Of Positrack: 2
  • Rod/Pin Material: Polyester
  • Straight or Side-Flex: Straight Running
PSX1001FG 84mm Wide Flush Grid Molded-To-Width MatTop® Chain With PosiTrack Molded in Silver Platinum Series™ X Material And Assembled With Polyester Pins
QTY