XLG1000FT-510MM PT-1DP

10147982 MFG #: Rexnord
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 1000 Series Chain
  • Chain Pitch (in): 1 in
  • Surface Type: Solid Top
  • Belt Thickness (in): 0.34 in
  • Belt Thickness (mm): 8.7 mm
  • Chain Material: XLG
  • Chain Material Description: Green Low Friction Acetal
  • Chain Strength (N/m): 22000 Nm
  • Chain Strength (lb/ft): 1508 lb/ft
  • Chain Width (in): 20.08 in
  • Chain Width (mm): 510 mm
  • Chain Width Measurement System: Metric
  • Open Area (%): 0 %
  • Positrack: True
  • Positrack Location: Either
  • Chain Number: 1000FT
  • Chain Pitch (mm): 25.4 mm
  • Net Weight: 0.19
  • Number Of Positrack: 2
  • Rod/Pin Material: Polypropylene
  • Straight or Side-Flex: Straight Running
  • Weight unit: LB
XLG1000FT 510mm Wide Solid Top MatTop® Chain With Positrack Molded in Green Low Friction Acetal Material And Assembled With Polypropylene Pins
QTY