XLG1001FG-84MM_MTW_PT
10522831
MFG #: Rexnord
$0.00
/ FT
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 1000 Series Chain
- Chain Pitch (in): 1 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.34 in
- Belt Thickness (mm): 8.7 mm
- Chain Material: XLG
- Chain Material Description: Green Low Friction Acetal
- Chain Width (in): 3.31 in
- Chain Width (mm): 84 mm
- Chain Width Measurement System: Metric
- Open Area (%): 25 %
- Positrack: True
- Positrack Location: Center
- Chain Number: 1001FG
- Chain Pitch (mm): 25.4 mm
- Chain Strength (lb): 337 lb
- Chain Strength (N): 1500 N
- Number Of Positrack: 2
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
XLG1001FG 84mm Wide Flush Grid Molded-To-Width MatTop® Chain With PosiTrack Molded in Green Low Friction Acetal Material And Assembled With Polyester Pins